Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HPC
Description
LWH 35 - C - Carriage - Precision linear slide IKO - Size 35 - Dynamic load from 37000 N to 44920 N
Bill of material
HPC - LWH35-C1H
REF
Part number
LWH35-C1H
TYPE
Type of slide
Standard self-lubricating
W2
100 mm
W3
82 mm
W4
9 mm
L1
123 mm
L2
62 mm
L3
86.2 mm
L4
135 mm
D1
9 mm
H1
8 mm
H2
13 mm
H3
10 mm
H5
48.00 mm
N
+/-0.05
33.00 mm
MAS
Weight
1.78 kg
C1
Dynamic load
37000 N
C0
Static load
55700 N
T0
Static moment
875 Nm
TX
Static moment
655 / 3610 Nm
TY
Static moment
600 / 3315 Nm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D